
Reference HDB173
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 100 mm |
Width 1 | 63 mm |
External diameter 1 | 180 mm |
Bearing type | Roulement conique |
Weight | 6,825 kg |