
Reference HDB175
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 30 mm |
| Internal diameter n°1 | 66 mm |
| External diameter 1 | 112 mm |
| Weight | 1,21 kg |
OE Equivalents
MAN06.32499-0101MAN06.32499-0102Volvo183245DAF41027471MAN81.93420-0106MAN81.93420-0163Automotive Compatibility
MANF2000F200012/1993 => --MANF2000F200012/1993 => Rear-MANGG09/1979 => 06/1988Rear-MANG90G9008/1987 => 09/1993Rear-MANL2000L200009/1993 => Rear-MANL2000L200004/1994 => --MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M05/1998 => 11/2005--VolvoB12B1212/1991 => Rear-VolvoB6B612/1990 => Rear-VolvoFL12FL1208/1995 => 08/1998Rear-VolvoFL6FL608/1985 => 02/2000Rear-