
Reference HDB177
This kit contains the following reference(s)
- HDB177
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 24 mm |
Internal diameter n°1 | 77 mm |
External diameter 1 | 121 mm |
Weight | 0,929 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 24 mm |
Internal diameter n°1 | 77 mm |
External diameter 1 | 121 mm |
Weight | 0,929 kg |