
Reference HDB192
This product replaces the following reference:
- HDB231 - SNR
This kit contains the following reference(s)
- 32924
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 29 mm |
Internal diameter n°1 | 120 mm |
External diameter 1 | 165 mm |
Weight | 1,705 kg |