
Reference HDB195
This kit contains the following reference(s)
- HDB195
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,693 kg |
Width 1 | 37 mm |
Internal diameter n°1 | 70 mm |
External diameter 1 | 120 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 1,693 kg |
Width 1 | 37 mm |
Internal diameter n°1 | 70 mm |
External diameter 1 | 120 mm |