
Reference HDB207
This kit contains the following reference(s)
- HDB207
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,124 kg |
Width 1 | 36,5 mm |
External diameter 1 | 140 mm |
Internal diameter n°1 | 82 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,124 kg |
Width 1 | 36,5 mm |
External diameter 1 | 140 mm |
Internal diameter n°1 | 82 mm |