
Reference HDB210
This product replaces the following reference:
- HDB182 - SNR
This kit contains the following reference(s)
- HDB210
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,863 kg |
Internal diameter n°1 | 60 mm |
Width 1 | 40 mm |
External diameter 1 | 115 mm |