
Reference HDB219
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
External diameter 1 | 140 mm |
Width 1 | 36 mm |
Bearing type | TAPERED ROLLER BEARING |
Weight | 2,459 kg |