
This kit contains the following reference(s)
- 4T-H212749/H212710
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Train avant |
| Weight | 2,2 kg |
| Internal diameter n°1 | 66 mm |
| External diameter 1 | 124 mm |
| Width 1 | 415 mm |
| Bearing type | TAPERED ROLLER BEARING |