
Reference HDB226
This kit contains the following reference(s)
- HDB226
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 90 mm |
Width 1 | 43 mm |
External diameter 1 | 150 mm |
Weight | 2,943 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 90 mm |
Width 1 | 43 mm |
External diameter 1 | 150 mm |
Weight | 2,943 kg |