
Reference HDB250
This kit contains the following reference(s)
- HDB250
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,485 kg |
Width 1 | 35 mm |
Internal diameter n°1 | 110 mm |
External diameter 1 | 165 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,485 kg |
Width 1 | 35 mm |
Internal diameter n°1 | 110 mm |
External diameter 1 | 165 mm |