
Reference HDB251
This kit contains the following reference(s)
- HDB251
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,821 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 55 mm |
External diameter 1 | 95 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,821 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 55 mm |
External diameter 1 | 95 mm |