
Reference HDB257
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 110 mm |
Width 1 | 56 mm |
External diameter 1 | 200 mm |
Bearing type | Rouleaux coniques |
Weight | 7,455 kg |