
Reference HDB258
This kit contains the following reference(s)
- LM.48548/510
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
External diameter 1 | 65 mm |
Internal diameter n°1 | 34 mm |
Width 1 | 18 mm |
Bearing type | Rouleaux coniques |
Weight | 0,259 kg |