
Reference HDB260
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 36 mm |
Internal diameter n°1 | 85 mm |
External diameter 1 | 130 mm |
Bearing type | Roulement conique |
Weight | 1,714 kg |