
Reference HDB262
This kit contains the following reference(s)
- Heavy duty bearing
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 60 mm |
Width 1 | 23 mm |
External diameter 1 | 110 mm |
Bearing type | Rouleaux coniques |
Weight | 0,905 kg |