
Reference HDP007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10 |
External diameter 1 | 384 mm |
Width 1 | 270 mm |
Hole bore | 27 mm |
Weight | 40,45 kg |
Fitting position | Train arrière |