
Reference HDP009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M128x2.0 |
External diameter 1 | 384 mm |
Internal diameter n°1 | 68 mm |
Width 1 | 222 mm |
Hole bore | 25 mm |
Fitting position | Train avant |
Weight | 35,52 kg |