
Reference HDS001
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | With encoder with gear | 1 |
| Nb of poles (heavy duty/wheel/cvj) | 100 |
| Weight | 11,62 kg |
| Internal diameter n°1 | 70 mm |
| External diameter 1 | 194 mm |
| Width 1 | 110 mm |
| Bearing type | Moyeu 2 rangées de rouleaux coniques |
OE Equivalents
Volvo20764313Volvo22403839Renault Trucks5010439770Iveco504189654Renault Trucks7422403839Automotive Compatibility
Renault TrucksCC12/2012 => Front-Renault TrucksDD12/2012 => Front-Renault TrucksKERAXKERAX12/1997 => Front-Renault TrucksMAGNUMMAGNUM08/1996 => Front-Renault TrucksMIDLUMMIDLUM09/2001 => Front-Renault TrucksPREMIUMPREMIUM12/1997 => Front-VolvoFE IIFE II04/2012 => Front-VolvoFLFL02/2000 => Front-VolvoFL IIFL II04/2006 => Front-VolvoFL IIIFL III04/2013 => Front-