
Reference HDS002
This kit contains the following reference(s)
- HUR056-9
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 5,555 kg |
Nb of poles | 80 |
External diameter 1 | 140 mm |
Width 1 | 95 mm |
Bearing type | Moyeu 2 rangées de rouleaux coniques |