
This kit contains the following reference(s)
- HDS103
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,815 kg |
External diameter 1 | 140 mm |
Width 1 | 115 mm |
Internal diameter n°1 | 82 mm |
Bearing type | GEN 1 |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 6,815 kg |
External diameter 1 | 140 mm |
Width 1 | 115 mm |
Internal diameter n°1 | 82 mm |
Bearing type | GEN 1 |