![HDS212](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDS212-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2MzQyNXxpbWFnZS9qcGVnfGg3ZS9oMjgvMTAwMDExNjI4Mjk4NTQvNTE1V3g1MTVIX0hEUzIxMi1TTlJfMS5qcGd8ZTU4ZjA0ZWVjODdhOGZiNDQ5MTA3NDhiOTIyOTBjNGE5YTEyZjAyNmU0ZjE4ZjM3YmE3NGZhNzgxMTI4ZjMyZA)
This kit contains the following reference(s)
- HDS212
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 6,45 kg |
Internal diameter n°1 | 68 mm |
Width 1 | 115 mm |
External diameter 1 | 127 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 6,45 kg |
Internal diameter n°1 | 68 mm |
Width 1 | 115 mm |
External diameter 1 | 127 mm |