
Reference HDS218
This kit contains the following reference(s)
- HDS218
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 68 mm |
Width 1 | 115 mm |
External diameter 1 | 125 mm |
Weight | 5,308 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 68 mm |
Width 1 | 115 mm |
External diameter 1 | 125 mm |
Weight | 5,308 kg |