
HDS222 - SNR
Heavy Duty bearing
This kit contains the following reference(s)
- HDS222
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 82 mm |
| Width 1 | 113 mm |
| External diameter 1 | 196 mm |
| Weight | 15,638 kg |