
Reference HDS230
This product replaces the following reference:
- HDB252 - SNR
This kit contains the following reference(s)
- HDS230
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,098 kg |
Internal diameter n°1 | 55 mm |
Width 1 | 100 mm |
External diameter 1 | 145 mm |