![HDS232](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDS232-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MjI0NXxpbWFnZS9qcGVnfGhiNy9oYTMvMTAwMDExNjU1ODIzNjYvNTE1V3g1MTVIX0hEUzIzMi1TTlJfMS5qcGd8ZDViNzJmMjQ2OGVmNmMzZTkwYTU2NWI5Njg5YmQ4MGIzN2JjNzA4MmM5Y2JkNmQ1OTRiMDY4MTBiMzVlOWNhOA)
This kit contains the following reference(s)
- HDS232
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 6,748 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 57 mm |
Width 1 | 112 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 6,748 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 57 mm |
Width 1 | 112 mm |