
Reference HDS236
This kit contains the following reference(s)
- HDS236
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 82 mm |
Width 1 | 130 mm |
External diameter 1 | 138 mm |
Weight | 6,312 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 82 mm |
Width 1 | 130 mm |
External diameter 1 | 138 mm |
Weight | 6,312 kg |