
Reference HDS239
This kit contains the following reference(s)
- HDS239
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,254 kg |
External diameter 1 | 148 mm |
Width 1 | 135 mm |
Internal diameter n°1 | 99 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 6,254 kg |
External diameter 1 | 148 mm |
Width 1 | 135 mm |
Internal diameter n°1 | 99 mm |