
Reference HDS240
This kit contains the following reference(s)
- HDS240
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 70 mm |
Internal diameter n°1 | 110 mm |
External diameter 1 | 170 mm |
Weight | 8,834 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 70 mm |
Internal diameter n°1 | 110 mm |
External diameter 1 | 170 mm |
Weight | 8,834 kg |