
Reference HDS243
This kit contains the following reference(s)
- HDS243
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 59 mm |
Width 1 | 124 mm |
External diameter 1 | 179 mm |
Weight | 8,737 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 59 mm |
Width 1 | 124 mm |
External diameter 1 | 179 mm |
Weight | 8,737 kg |