
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 6,238 kg |
| Internal diameter n°1 | 82 mm |
| External diameter 1 | 138 mm |
| Width 1 | 110 mm |
| Bearing type | HUB GEN2 |

| CHARACTERISTICS | |
|---|---|
| Weight | 6,238 kg |
| Internal diameter n°1 | 82 mm |
| External diameter 1 | 138 mm |
| Width 1 | 110 mm |
| Bearing type | HUB GEN2 |