
Reference HDS248
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 88 mm |
External diameter 1 | 138 mm |
Width 1 | 120 mm |
Bearing type | HUB GEN2 |
Weight | 5,687 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 88 mm |
External diameter 1 | 138 mm |
Width 1 | 120 mm |
Bearing type | HUB GEN2 |
Weight | 5,687 kg |