This kit contains the following reference(s)
- HDS249
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 10,62 kg |
Internal diameter n°1 | 60 mm |
External diameter 1 | 174 mm |
Width 1 | 122 mm |
Bearing type | HUB GEN2 |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 10,62 kg |
Internal diameter n°1 | 60 mm |
External diameter 1 | 174 mm |
Width 1 | 122 mm |
Bearing type | HUB GEN2 |