
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 90 mm |
| External diameter 1 | 160 mm |
| Width 1 | 125 mm |
| Bearing type | HUB |
| Weight | 10,625 kg |

| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 90 mm |
| External diameter 1 | 160 mm |
| Width 1 | 125 mm |
| Bearing type | HUB |
| Weight | 10,625 kg |