This kit contains the following reference(s)
- HDS251
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 7,116 kg |
Internal diameter n°1 | 105 mm |
Width 1 | 140 mm |
Bearing type | HUB ROLLER BEARING |
External diameter 1 | 160 mm |