
Reference HDT030
This kit contains the following reference(s)
- HDT030
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With encoder with gear | 1 |
Internal diameter n°1 | 75 mm |
Width 1 | 63 mm |
External diameter 1 | 180 mm |
Weight | 8,074 kg |