
Reference HDT061
This kit contains the following reference(s)
- HDT061
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,717 kg |
Internal diameter n°1 | 40 mm |
Width 1 | 23 mm |
External diameter 1 | 90 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,717 kg |
Internal diameter n°1 | 40 mm |
Width 1 | 23 mm |
External diameter 1 | 90 mm |