
Reference HDT065
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 75 mm |
Width 1 | 54 mm |
External diameter 1 | 83 mm |
Bearing type | Roulement aiguille |
Weight | 0,27 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 75 mm |
Width 1 | 54 mm |
External diameter 1 | 83 mm |
Bearing type | Roulement aiguille |
Weight | 0,27 kg |