
Reference HDT072
This kit contains the following reference(s)
- HDT072
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 60 mm |
Width 1 | 34 mm |
External diameter 1 | 68 mm |
Bearing type | Roulement aiguille |
Weight | 0,169 kg |