
Reference HDT076
This kit contains the following reference(s)
- HDT076
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,247 kg |
Internal diameter n°1 | 75 mm |
External diameter 1 | 83 mm |
Width 1 | 48 mm |
Bearing type | NEEDLE ROLLER BEARING |