
Reference HDT078
This kit contains the following reference(s)
- HDT078
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 77 mm |
External diameter 1 | 101 mm |
Bearing type | NEEDLE ROLLER BEARING |
Weight | 0,444 kg |