
Reference HDT084
This kit contains the following reference(s)
- HDT084
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 88 mm |
Bearing type | NEEDLE ROLLER BEARING |
External diameter 1 | 96 mm |
Weight | 0,102 kg |