This kit contains the following reference(s)
- KM28M1
- MB28M1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 127 mm |
| d - Internal diameter | 140 mm |
| d2 - Outer diameter of locknut | 180 mm |
| B1 - Sleeve length | 131 mm |
| B - Nut width | 22 mm |
| G - Thread designation | M140x2 |
| Mass | 6,8 kg |