Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Drawn cup needle roller bearings, opened end

HK1210FM - NTN

HK1210FM

Needle roller bearing, drawn cup, open end

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
Fw - Under rollers diameter12 mm
D - External diameter16 mm
C - Width of bearing, drawn cup or outer ring10 mm
Lubrication hole on outer ringNon/No
Inner ring referenceIR8X12X10.5
Mass0,005 kg
undefined
PRODUCT PERFORMANCE
Cr - Dynamic load rating5,05 kN
C0r - Static load rating6,25 kN
N lim - Grease lubrication limit speed13000 tr/min
N lim - Oil lubrication limit speed20000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C