Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Drawn cup needle roller bearings, opened end

HK2020LL/2AS - NTN

HK2020LL/2AS

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
Fw - Under rollers diameter20 mm
D - External diameter26 mm
C2 - Width of the drawn cup LL20 mm
C3 - Max drawn cup closed end thickness LL2,7 mm
Lubrication hole on outer ringNon/No
Inner ring referenceIR17X20X20.5
Mass0,024 kg
undefined
PRODUCT PERFORMANCE
Cr - Dynamic load rating13 kN
C0r - Static load rating20,1 kN
N lim - Grease lubrication limit speed8000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature100 °C