Needle roller bearing, drawn cup, open end
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 25 mm |
| D - External diameter | 32 mm |
| C - Width of bearing, drawn cup or outer ring | 20 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | IR20X25X20.5 |
| Mass | 0,034 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 20,3 kN |
| C0r - Static load rating | 33 kN |
| N lim - Grease lubrication limit speed | 6500 tr/min |
| N lim - Oil lubrication limit speed | 9500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |