
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 45 mm |
| D - External diameter | 52 mm |
| C1 - Width of the drawn cup L | 18 mm |
| C3 - Max drawn cup closed end thickness LL | 2,7 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | IR40X45X20 |
| Mass | 0,054 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 21,6 kN |
| C0r - Static load rating | 43 kN |
| N lim - Grease lubrication limit speed | 3600 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |