Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 50 mm |
D - External diameter | 58 mm |
C1 - Width of the drawn cup L | 22 mm |
C3 - Max drawn cup closed end thickness LL | 2,7 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | IR45X50X25 |
Mass | 0,086 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 31,5 kN |
C0r - Static load rating | 63 kN |
Nlim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |