Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| G - Thread designation | Tr210X4 |
| d2 - Outer diameter of locknut | 270 mm |
| B - Nut width | 30 mm |
| d1 - Outer diameter of the locking surface of the nut | 238 mm |
| Chamfer angle of the nut | 30 ° |
| b - Notch width | 20 mm |
| h - Notch depth | 10 mm |
| Mass | 4,75 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated blocking device | MB42 |