
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 17 mm |
| D - External diameter | 24 mm |
| C2 - Width of the drawn cup LL | 21 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | IR12X17X25.5 |
| Mass | 0,02 kg |
| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 12,1 kN |
| C0r - Static load rating | 15 kN |
| N lim - Grease lubrication limit speed | 9500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |